IESNA:LM-63-2002
[TEST]P944130
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]60313
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5501.8 5467.3 5395.2 5332.5 5316.8 5323.1 5341.9 5376.4 5407.7 5417.1
5420.3 5467.3 5564.5 5724.3 5990.8 6367 6824.7 7376.4 8081.8 8921.9
9875 11041.1 12455 14063.2 15793.7 17652.7 19436.4 20267.2 19050.8 14721.5
8009.7 2260.3 692.8 410.7 235.1 97.2 0
5501.8 5483 5407.7 5345 5329.3 5332.5 5351.3 5385.8 5414 5423.4
5429.7 5479.8 5573.9 5743.1 6003.3 6382.7 6846.6 7401.5 8125.7 8965.8
9950.2 11150.9 12621.1 14194.9 15956.7 17862.7 19608.8 20361.2 18859.6 14392.4
7636.6 2119.2 670.9 376.2 219.4 87.8 0
5501.8 5476.7 5404.6 5338.7 5310.5 5313.7 5323.1 5341.9 5354.4 5367
5385.8 5439.1 5539.4 5699.3 5962.6 6310.6 6755.7 7282.4 7962.7 8793.4
9831.1 11128.9 12652.5 14345.3 16100.9 17963 19721.7 20637.1 19524.2 15546
9229.2 3404.5 909.1 451.4 266.5 103.5 0
5501.8 5464.1 5395.2 5323.1 5285.5 5276 5282.3 5285.5 5285.5 5307.4
5338.7 5398.3 5498.6 5655.4 5881.1 6213.4 6655.4 7194.6 7874.9 8702.5
9824.8 11166.5 12878.2 14806.2 16781.2 18718.5 20527.4 21549.3 20985.1 18044.5
12389.1 5993.9 1805.7 658.3 319.8 100.3 0
5501.8 5464.1 5398.3 5323.1 5276 5266.6 5272.9 5272.9 5272.9 5298
5354.4 5407.7 5492.4 5627.2 5830.9 6138.1 6583.3 7138.2 7821.6 8693.1
9843.6 11376.6 13354.7 15696.5 18104.1 20260.9 22000.8 23104.3 23235.9 21731.2
17329.8 10423.6 4426.5 1128.6 379.3 87.8 0
5501.8 5454.7 5388.9 5313.7 5263.5 5254.1 5263.5 5276 5276 5301.1
5360.7 5404.6 5470.4 5614.6 5830.9 6138.1 6570.8 7138.2 7834.1 8752.7
9953.3 11602.3 13815.5 16514.7 19254.6 21634 23377 24674.8 25471.1 24963.3
21637.1 15191.8 7276.1 2285.3 485.9 112.9 0
5501.8 5464.1 5395.2 5316.8 5266.6 5254.1 5260.4 5272.9 5272.9 5298
5354.4 5414 5498.6 5636.6 5849.7 6163.2 6602.1 7153.9 7843.5 8715
9865.5 11401.7 13389.2 15696.5 18079 20282.8 22101.1 23367.6 23536.9 21881.6
17727.9 10824.8 4254.1 1097.2 316.6 84.6 0
5501.8 5470.4 5404.6 5326.2 5276 5263.5 5272.9 5282.3 5291.7 5316.8
5357.6 5423.4 5530 5689.9 5918.7 6235.3 6683.6 7229.1 7909.4 8762.1
9890.6 11313.9 13034.9 14912.7 16834.4 18775 20615.1 21646.5 20941.2 18185.6
12743.4 6125.6 1827.7 686.5 326 100.3 0
5501.8 5479.8 5410.8 5335.6 5294.9 5288.6 5301.1 5326.2 5348.1 5370.1
5398.3 5454.7 5564.5 5736.9 5993.9 6348.2 6790.2 7326.3 7997.1 8809.1
9837.3 11113.2 12608.6 14241.9 15947.3 17790.6 19602.6 20514.8 19555.5 16263.9
10276.2 4037.8 1156.8 551.7 294.7 119.1 0
5501.8 5486.1 5414 5338.7 5304.3 5301.1 5323.1 5367 5404.6 5426.5
5448.5 5504.9 5608.3 5783.9 6053.5 6432.8 6896.8 7457.9 8147.6 8981.5
9947.1 11147.7 12530.2 14082 15731 17558.6 19298.5 19981.9 18690.3 14508.3
7950.1 2395.1 730.4 369.9 197.5 78.4 0
5501.8 5483 5414 5338.7 5304.3 5304.3 5326.2 5367 5407.7 5426.5
5445.3 5492.4 5598.9 5765.1 6031.6 6401.5 6862.3 7448.5 8141.4 8931.3
9881.2 11031.7 12408 13969.1 15542.9 17370.5 19148 19988.2 18897.2 14944.1
8467.4 2661.5 771.2 401.3 206.9 72.1 0
